BURNDY
Image of HSTPRD018750FRL HSTPRD018750FRL, Heat Shrink Tubing, Thin Wall, Red
Image of HSTPRD018750FRL HSTPRD018750FRL, Heat Shrink Tubing, Thin Wall, Red
play

HSTPRD018750FRL, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSTPRD018750FRL

Heat Shrink Tubing, 0.187" ID Min (Issued), .093" ID Max (Recovered), Thin Wall, Red, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD018750FRL

Color

Red

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945693050

Dimensions

Dimensions

600 in x 0.187 in x 0.02 in

Height

0.02 in

Length

600 in

Width

0.187 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10