BURNDY
Image of HSTPRD0500100FRL HSTPRD0500100FRL, Heat Shrink Tubing, Thin Wall, Red
Image of HSTPRD0500100FRL HSTPRD0500100FRL, Heat Shrink Tubing, Thin Wall, Red
play

HSTPRD0500100FRL, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSTPRD0500100FRL

Heat Shrink Tubing, .50" ID Min (Issued), .25" ID Max (Recovered), Thin Wall, Red, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD0500100FRL

Color

Red

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945694903

Dimensions

Dimensions

1200 in x 0.5 in x 0.025 in

Height

0.025 in

Length

1200 in

Width

0.5 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2