BURNDY
Image of HSTPWH0187500FRL HSTPWH0187500FRL, Heat Shrink Tubing, Thin Wall, White
Image of HSTPWH0187500FRL HSTPWH0187500FRL, Heat Shrink Tubing, Thin Wall, White
play

HSTPWH0187500FRL, Heat Shrink Tubing, Thin Wall, White

Brand: Burndy

Catalog ID: HSTPWH0187500FRL

Heat Shrink Tubing, .187" ID Min (Issued), .093" ID Max (Recovered), Thin Wall, White, 500-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH0187500FRL

Color

White

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945693104

Dimensions

Dimensions

6000 in x 0.187 in x 0.02 in

Height

0.02 in

Length

6000 in

Width

0.187 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2