BURNDY
Image of HSTPWH03754FPK25EA HSTPWH03754FPK25EA, Heat Shrink Tubing, Thin Wall, White
Image of HSTPWH03754FPK25EA HSTPWH03754FPK25EA, Heat Shrink Tubing, Thin Wall, White
play

HSTPWH03754FPK25EA, Heat Shrink Tubing, Thin Wall, White

Brand: Burndy

Catalog ID: HSTPWH03754FPK25EA

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, 4-Foot Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH03754FPK25EA

Color

White

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945699793

Dimensions

Length

48 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V