BURNDY
Image of HSTPWH075025FRL HSTPWH075025FRL, Heat Shrink Tubing, Thin Wall, White
Image of HSTPWH075025FRL HSTPWH075025FRL, Heat Shrink Tubing, Thin Wall, White
play

HSTPWH075025FRL, Heat Shrink Tubing, Thin Wall, White

Brand: Burndy

Catalog ID: HSTPWH075025FRL

Heat Shrink Tubing, .75" ID Min (Issued), .375" ID Max (Recovered), Thin Wall, White, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH075025FRL

Color

White

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945695955

Dimensions

Dimensions

300 in x 0.75 in x 0.03 in

Height

0.03 in

Length

300 in

Width

0.75 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

4