BURNDY
Image of HSTPWH40004FPK2EA HSTPWH40004FPK2EA, Heat Shrink Tubing, Thin Wall, White
Image of HSTPWH40004FPK2EA HSTPWH40004FPK2EA, Heat Shrink Tubing, Thin Wall, White
play

HSTPWH40004FPK2EA, Heat Shrink Tubing, Thin Wall, White

Brand: Burndy

Catalog ID: HSTPWH40004FPK2EA

Heat Shrink Tubing, 4" ID Min (Issued), 2" ID Max (Recovered), Thin Wall, White, 4-Foot Lengths, 2 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH40004FPK2EA

Color

White

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945700567

Dimensions

Length

48 in

Width

4 in

Electrical Ratings

Voltage Rating

600 V