Brand: Burndy
Catalog ID: MD637
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD637
Crimp Force Capacity
4.5 ton
Die Type
W Die and X Die
Series
HYTOOL™ Series
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810011027
UPC 14 Digit GTIN
00781810011027
Dimensions
25.375 in x 7.25 in x 2 in
Height
2 in
Length
25.375 in
Weight
6 lb
Width
7.25 in
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
4.5 ton
Minimum Pack Quantity
1
Package Contents
Tool only