

Brand: Burndy
Catalog ID: PATMD250W5W1
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 1000 kcmil Aluminum, 750 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)
Battery Type
5.0Ah 18V Li-Ion Milwaukee
Catalog Number
PATMD250W5W1
Container Type
Vinyl Utility Bag
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
120V-AC Charger
Product Type
6-Ton IN-LINE®
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945759091
Dimensions
18.73 in x 4.375 in x 3.05 in
Height
3.05 in
Length
18.73 in
Weight
5.55 lb
Width
4.375 in
Operating Voltage
18 VDC
Crimp Force Capacity
6 ton
Battery Type
5.0Ah 18V Li-Ion Milwaukee
Power Source
120V-AC Charger
Carton Quantity
1
Package Contents
Tool, D3 Crimp Jaw, CU/AL Cut Jaw, (2) Batteries, Charger, Utility Bag
Pallet Quantity
30