BURNDY
Image of P44PR Indentor P Die, Index 25
Image of P44PR Indentor P Die, Index 25

Indentor P Die, Index 25

Brand:

Burndy

Catalog ID:

P44PR

Indentor P Die, Index 25.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P44PR

Crimp Force Capacity

15 ton

Die Type

P Die

Type

Die

UPC

781810009185

UPC 12 Digit

7818100091855

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings