BURNDY
Image of P48PR1 Indentor P Die, Index 300
Image of P48PR1 Indentor P Die, Index 300

Indentor P Die, Index 300

Brand:

Burndy

Catalog ID:

P48PR1

Indentor P Die, Index 300.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P48PR1

Crimp Force Capacity

15 ton

Die Type

P Die

Type

Die

UPC

781810009192

UPC 12 Digit

7818100091922

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings