BURNDY
Image of K11A30UG2 K11A30UG2, Two Conductor Stacked Aluminum Set Screw Connector
Image of K11A30UG2 K11A30UG2, Two Conductor Stacked Aluminum Set Screw Connector

K11A30UG2, Two Conductor Stacked Aluminum Set Screw Connector

Brand:

Burndy

Catalog ID:

K11A30UG2

  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

K11A30UG2

Connector Type

Stacked

Material

Aluminum

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Tin plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810535752

UPC 12 Digit

7818105357522

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.03 in

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

1.02 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

6 Str.- 300 Kcmil

Conductor - Copper Str Size Range

6 Str.- 300 Kcmil

Conductor Size

6 AWG-300 KCMIL

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500