BURNDY
Image of K2A44U2N K2A44U2N, AL Universal Terminal, 2 Conductor, 2-Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Spacing, 2 Screws, Al/Cu Rated
Image of K2A44U2N K2A44U2N, AL Universal Terminal, 2 Conductor, 2-Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Spacing, 2 Screws, Al/Cu Rated

K2A44U2N, AL Universal Terminal, 2 Conductor, 2-Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Spacing, 2 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K2A44U2N

Aluminum Universal Terminal, 2 Conductor, 2 Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

BURNDY, Terminal, K2A-U, Universal, Conductor Range (Main/Primary): 500 - 1000 KCMIL, Mounting Hole Spacing: 1-3/4 IN, Number Of Mounting Holes: 2, Number Of Conductors: 2, Material: High Strength Aluminum Alloy, Finish: Electro-Tin Plated, Number Of Screws: 1, Dimension T: 0.5 IN, Dimension D: 33 IN, Dimension N: 0.63 IN, Stud/bolt Hole Size: 1/2 IN, Installation Torque: 375 IN-LB, Set Screw Type: Allen Key, Length: 4.75 IN, Width: 3.19 IN, Height: 1.94 IN

Product details

General

Application

Terminal

Catalog Number

K2A44U2N

Connector Type

Parallel Set-Screw

EU RoHS Indicator

No

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600450

UPC 12 Digit

7818106004500

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.03 in

Dimension - Height fraction

2 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.75 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.21 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

3-19/100 in

Dimension - Width inch

3.21 in

Dimension - Width mm

81 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 -1000 Kcmil

Conductor - Copper Str Size

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

500 -1000 Kcmil

Conductor Size

500-1000 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

36

Resources and downloads