BURNDY
Image of K2F15 K2F15, Female SERVIT POST Connector, Cable to Flat
Image of K2F15 K2F15, Female SERVIT POST Connector, Cable to Flat

K2F15, Female SERVIT POST Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

K2F15

Female SERVIT POST™ Connector, Cable to Flat.

Product details

General

Catalog Number

K2F15

Material

Bronze, Silicon (DURIUM is a trademark)

Plated

N

Plating Type

Tin - Bright

Trade Name

SERVIT POST™

Type

KF and K2F Series

UPC

621945471641

UPC 12 Digit

0

Dimensions

Dimension - B Length inch

0.22 in

Dimension - Body Width inch

0.38 in

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Nut Width inch

0.50 in

Dimension - Width inch

0.56 in

Dimension - Width mm

14 mm

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

12 AWG-8 AWG

Conductor - Copper Str Size

12 AWG;10 AWG;9 AWG

Conductor - Copper Str Size Range

12 AWG-9 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

44550

Resources and downloads