BURNDY
Image of K6B284N K6B284N, Cu, Underground Multiple Outlet Transformer Term, #6-4/0 Str AWG, 4-Holes, 1/2" Stud, 1.75" Spacing, 6 Outlets
Image of K6B284N K6B284N, Cu, Underground Multiple Outlet Transformer Term, #6-4/0 Str AWG, 4-Holes, 1/2" Stud, 1.75" Spacing, 6 Outlets

K6B284N, Cu, Underground Multiple Outlet Transformer Term, #6-4/0 Str AWG, 4-Holes, 1/2" Stud, 1.75" Spacing, 6 Outlets

Brand:

Burndy

Catalog ID:

K6B284N

Product details

General

Catalog Number

K6B284N

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

Brass

Physical Attribute - Number of Holes

4

Plating Type

Unplated

Trade Name

KA-LUG™

UPC

781810189153

UPC 12 Digit

7818101891533

Dimensions

Dimension - D inch

3.19 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

8.12 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads