BURNDY
Image of KA26U2G1 KA26U2G1, AL Set Screw Terminal, #14-2/0 Str, Dual Rated
Image of KA26U2G1 KA26U2G1, AL Set Screw Terminal, #14-2/0 Str, Dual Rated

KA26U2G1, AL Set Screw Terminal, #14-2/0 Str, Dual Rated

Brand:

Burndy

Catalog ID:

KA26U2G1

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

KA26U2G1

Connector Type

Terminal

Material

Aluminum

Number Of Ports

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810653968

UPC 12 Digit

7818106539688

Dimensions

Dimension - Height inch

0.88

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.27

Dimension - Length Overall inch

2.06

Dimension - N inch

0.31

Dimension - Width inch

0.63

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

#14 AWG to 2/0 kcmil

Conductor - Copper Str Size Range

#14 AWG to 2/0 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads