BURNDY
Image of KA28TN KA28TN, Cu Set Screw Lug, #1-4/0 Str, 3/8" Stud
Image of KA28TN KA28TN, Cu Set Screw Lug, #1-4/0 Str, 3/8" Stud

KA28TN, Cu Set Screw Lug, #1-4/0 Str, 3/8" Stud

Brand:

Burndy

Catalog ID:

KA28TN

Copper Terminal, Tin plated; #1 - 4/0 Stranded; 3/8" Stud; 275 lb-in recommended torque.

  • Compact
  • Economical
  • Tin-plated

Product details

General

Catalog Number

KA28TN

Connector Type

Terminal

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810100189

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads