BURNDY
Image of KAP350R KAP350R, Wire range: 1/0 -350 kcmil, Torque: 450 N lb.
Image of KAP350R KAP350R, Wire range: 1/0 -350 kcmil, Torque: 450 N lb.

KAP350R, Wire range: 1/0 -350 kcmil, Torque: 450 N lb.

Brand:

Burndy

Catalog ID:

KAP350R

Wire range: 1/0 -350 kcmil, Torque: 450 N lb.

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP350R

Connector Type

Center Formed Adapter

Material

Aluminum

Type

  • 1/0 -350 kcmil Mechanical Pin Adaptor
  • Centered Pin

UPC

621945554139

Dimensions

Dimensions

2.75 in x 1.56 in x 2.06 in

Height

2.06 in

Length

2.75 in

Outside Diameter

1.38

Width

1.56 in

Electrical Ratings

Amperage Rating

350

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 350 kcmil

Conductor - Copper DLO Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex H Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex I Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex K Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Str Run

1/0 -350 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 350 kcmil

Conductor Size

1/0 AWG- 350 KCMIL

Logistics

Carton Quantity

25

Pallet Quantity

2250