BURNDY
Image of KASB44U58 KASB44U58, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole
Image of KASB44U58 KASB44U58, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole

KASB44U58, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole

Brand:

Burndy

Catalog ID:

KASB44U58

QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole, 5/8 hole, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

Product details

General

Catalog Number

KASB44U58

Hex Key

5/16”

Type

Bolted Lugs & Terminals

UPC

621945637511

Dimensions

Dimension - Pad Width inch

1.75

Dimension - Stud Size inch

5/8”

Length

5.29 in

Outside Diameter

2.01

Conductor Related

Wire Range

1000 kcmil (Class B & C)

Resources and downloads