BURNDY
Image of KC22B1NSP KC22B1NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC22B1NSP KC22B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC22B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC22B1NSP

Mechanical Connector; Cable to Flat; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC22B1NSP

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

280 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810467756

UPC 12 Digit

7818104677566

Dimensions

Dimension - B Length inch

0.96 in

Dimension - Body Width inch

0.62 in

Dimension - D inch

1.13 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG-10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size Range

3 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14850

Resources and downloads