BURNDY
Image of KC25G7 KC25G7, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC25G7 KC25G7, SERVIT POST Mechanical Connector, Cable to Flat

KC25G7, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC25G7

Mechanical Ground Connector, Cable to Flat; Accommodates: #2 Str - 1/0 Sol; #2 Sol - 1/0 Str Copper.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC25G7

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810085271

UPC 12 Digit

7818100852711

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7425

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings