BURNDY
Image of KC26NSP KC26NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC26NSP KC26NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC26NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC26NSP

Cu Mechanical ground connector ; #2-2/0 Str., #2-3/0 Sol., Connector supplied with split lock washer and nut.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC26NSP

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810339190

UPC 12 Digit

7818103391900

Dimensions

Dimension - B Length inch

0.52 in

Dimension - Body Width inch

0.88 in

Dimension - D inch

0.75 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Dimension - Nut Width inch

1.04 in

Dimension - P inch

0.44 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

2 AWG-3/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG-2/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5800

Resources and downloads