BURNDY
Image of KC28B1G17 KC28B1G17, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC28B1G17 KC28B1G17, SERVIT POST Mechanical Connector, Cable to Flat

KC28B1G17, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC28B1G17

Mechanical Connector; Cable to Flat; Nut Torque: 500 in-lbs; Post Torque: 660 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC28B1G17

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810277553

UPC 12 Digit

7818102775533

Dimensions

Dimension - Height mm

0 mm

Dimension - Thread Size

1/2-13

Length

3.45 in

Conductor Related

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads