BURNDY
Image of KIT11G27 KIT11G27, Seamless Terminal #10 AWG 3/8" Stud w/ Hex Nuts
* Representative image
Image of KIT11G27 KIT11G27, Seamless Terminal #10 AWG 3/8" Stud w/ Hex Nuts

KIT11G27, Seamless Terminal #10 AWG 3/8" Stud w/ Hex Nuts

Brand:

Burndy

Catalog ID:

KIT11G27

Packaged Kit of YAD1038 and Hex Nuts

Product details

General

Catalog Number

KIT11G27

Connector Type

Small Terminal Kit

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

N

Type

Small Terminal Kit

UPC

781810146033

UPC 12 Digit

7818101460333

Dimensions

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.40 in

Dimension - Length Overall inch

1.08 in

Dimension - Pad Width inch

0.58 in

Dimension - Stud Size inch

3/8

Dimension - Thread Size

-

Dimension - Z (inch)

0.44 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads