BURNDY
KK4A39U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX
Image of KK4A39U8L KK4A39U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX
Image of KK4A39U8L KK4A39U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX

KK4A39U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX

Brand: Burndy

Catalog ID: KK4A39U8L

Lay-In Style Connector, Accepts up to 4 Conductors #2 AWG-750 kcmil, 8-Hole NEMA holes (1/2" Stud, 1.75" Spacing), includes oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

General

Catalog Number

KK4A39U8L

Product Type

4 Cables

Type

Bolted Lugs & Terminals

UPC

621945647565

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in