BURNDY
Image of KK8A34U10 KK8A34U10, Universal Terminal, 8 Conductors, #2 AWG-500 kcmil, Dual Rated
Image of KK8A34U10 KK8A34U10, Universal Terminal, 8 Conductors, #2 AWG-500 kcmil, Dual Rated

KK8A34U10, Universal Terminal, 8 Conductors, #2 AWG-500 kcmil, Dual Rated

Brand:

Burndy

Catalog ID:

KK8A34U10

8 Conductors #2 AWG - 500 kcmil; Dual Rated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

These dual rated six and eight conductor lugs are constructed from high strength aluminum alloy and electro tin plated to provide low contact resistance

Product details

General

Catalog Number

KK8A34U10

Connector Type

Parallel Set-Screw

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Clear Plate Cms-14

Material

Aluminum

Number of Holes

10

Physical Attribute - Number of Holes

10

Plated

Y

Plating Type

Clear plated

Sub Brand

Universal Terminals

Type

KK8A-U

UPC

781810666661

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.5 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

222 mm

Dimension - Length Overall inch

8.75 in

Dimension - Pad Width inch

3.43 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

10 Str. - 500 Kcmil

Conductor - Copper Str Size Range

10 Str. - 500 Kcmil

Conductor Size

2 AWG-500 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

8

Number Of Wires

8

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1