BURNDY
Image of KPA4CUNPL KPA4CUNPL, Mechanical Pressure Bar Style Copper Lug, #14 Sol-#4 Str, 1-Hole
Image of KPA4CUNPL KPA4CUNPL, Mechanical Pressure Bar Style Copper Lug, #14 Sol-#4 Str, 1-Hole

KPA4CUNPL, Mechanical Pressure Bar Style Copper Lug, #14 Sol-#4 Str, 1-Hole

Brand:

Burndy

Catalog ID:

KPA4CUNPL

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Features: High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications, The Tongue And Body Are A One-Piece Design, The Pressure Bar Equalizes Pressure Over The Conductor And Prevents The Screw From Cutting Into The Cable, Unplated, Dimension D: 0.59 IN, Dimension T: 06 IN, Dimension K: 0.27 IN, Dimension N: 0.3 IN, Length: 1.2 IN, Installation Torque: 45 IN-LB, Height: 0.94 IN, Width: 1/2 IN, Stud/bolt Hole Size: 1/4 IN

Product details

General

Application

For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications

Catalog Number

KPA4CUNPL

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

35

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810006245

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.59 in

Dimension - Height fraction

47/50 in

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

31

Dimension - Length Overall inch

1.22

Dimension - N inch

0.3 in

Dimension - Pad Width inch

0.50 in

Dimension - Stud Size inch

1/4

Dimension - Width inch

0.42 in

Dimension - Width mm

11 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Navy Size

23 (7) Navy;30 (19) Navy;40 (19) Navy

Conductor - Copper Str Navy Size Range

23 (7) Navy-40 (19) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

59400

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings