BURNDY
Image of KPA8CTPG1 KPA8CTPG1, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated, Green Screw
Image of KPA8CTPG1 KPA8CTPG1, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated, Green Screw

KPA8CTPG1, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated, Green Screw

Brand:

Burndy

Catalog ID:

KPA8CTPG1

SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: #14 Sol - #8 Str; .95" Length; .38" Width; Tin Plated; Green Screw.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA8CTPG1

Connector Type

Terminal

Installation Torque Recommended in-lb

35 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810079850

UPC 12 Digit

7818100798500

Dimensions

Dimension - D inch

0.47 in

Dimension - Height fraction

18/25 in

Dimension - Height inch

0.72 in

Dimension - Height mm

18.3 mm

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.38 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Navy Size

4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy

Conductor - Copper Str Navy Size Range

4 (1) Navy-14 (140) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads