BURNDY
Image of KSSB45U KSSB45U, QIKSHEAR™ Shear Bolt Splice, 1250 kcmil
Image of KSSB45U KSSB45U, QIKSHEAR™ Shear Bolt Splice, 1250 kcmil

KSSB45U, QIKSHEAR™ Shear Bolt Splice, 1250 kcmil

Brand:

Burndy

Catalog ID:

KSSB45U

QIKSHEAR™ Shear Bolt Splice, 1250 kcmil, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

Product details

General

Catalog Number

KSSB45U

UPC

621945658943

Dimensions

Length

7.25 in