BURNDY
Image of KVSU34 KVSU34, Mechanical Connector with Spacer Bar
Image of KVSU34 KVSU34, Mechanical Connector with Spacer Bar

KVSU34, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSU34

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:375 in -lb,wrench size:3/4 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

Features: Compact, Tin Plated High Strength Copper Alloy Two-Piece Connector With Spacer And Tin-Plated Silicon Bronze DURIUM Hardware, Recommended For Heavy Duty Connections, Spacer Separates Dissimilar Conductors And Provides Long Contact Length, Neoprene Ring Prevents Loss Of Shorter Bolt During Installation, Longer Peened Bolt Permits Swivel Action For Easier Installation, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Type: Run And Tap: Commercial Stranded Copper, Commercial Stranded Aluminum, ACSR, Solid Copper, 5005, Solid Copperweld, AAAC, Steel, Nominal Diameter, Stud/bolt Size: 1/2 IN, Installation Torque: 375 IN-LB, Length: 1-1/2 IN, Width: 2-1/4 IN, Height: 3 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVSU34

EU RoHS Indicator

Yes

Sub Brand

OKLIP

Type

KVS, Compact, Universal

UPC

781810083307

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1