BURNDY
Image of KVSU34G3 KVSU34G3, Mechanical Connector with Spacer Bar
Image of KVSU34G3 KVSU34G3, Mechanical Connector with Spacer Bar

KVSU34G3, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSU34G3

Cast Cu Alloy Universal Service Connector, Silicon Bronze H/W,.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

Product details

General

Catalog Number

KVSU34G3

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

OKLIP™

UPC

781810500033

UPC 12 Digit

7818105000333

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.34 in

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.20 in

Conductor Related

Conductor - ACSR Str Run Range

336.4 kcmil-397.5 kcmil

Conductor - ACSR Str Tap Range

5 ACSR-397.5 kcmil

Conductor - AL Str Run Range

400 kcmil- 500 kcmil

Conductor - AL Str Tap Range

4 str.- 500 kcmil

Conductor - Copper Str Run Range

400 kcmil- 500 kcmil

Conductor - Copper Str Tap Range

4 str. - 500 kcmil

Conductor - Galvanized Steel Str Run Range

3/4 in - 3/4 in

Conductor - Galvanized Steel Str Tap Range

7/32 in- 3/4 in

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • CU C Solid-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings