BURNDY
Image of KVSW31 KVSW31, Mechanical Connector with Spacer Bar
Image of KVSW31 KVSW31, Mechanical Connector with Spacer Bar

KVSW31, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSW31

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Recommended Torque: 325 LBS.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • High copper alloy spacer bar separates run and tap conductors
  • Provides high contact pressure, confines conductor strands and assures vibration-proof connection
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Features: Type KVS Except For A High Copper Alloy Spacer That Separates Run And Tap Conductors, Provides High Contact Pressure, Confines Conductor Strands, And Assures Vibration-Proof Connection, Longer Peened Bolt, Permits Swivel Action For Easier Installation, Silicon Bronze DURIUM Hardware, Installation Torque: 325 IN-LB, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Conductor Spacer: Yes

Product details

General

Application

For Copper And Copperweld Conductors

Catalog Number

KVSW31

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVSW

UPC

781810066805

UPC 12 Digit

7818100668055

Dimensions

Dimension - Height inch

2.80 in

Dimension - Height mm

71.12 mm

Dimension - Length Overall inch

1.62 in

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.25 in

Conductor Related

Conductor - Copper Solid Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

4 AWG-4/0 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

250 kcmil- 350 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

4 sol. - 350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads