BURNDY
Image of L169 L169, Stainless Steel Circular Twin L Die, Index 169, Use with 60-Ton HYPRESS™
Image of L169 L169, Stainless Steel Circular Twin L Die, Index 169, Use with 60-Ton HYPRESS™

L169, Stainless Steel Circular Twin L Die, Index 169, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L169

L Die, Index 169.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 169

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L169

Crimp Force Capacity

60 ton

Die Index

169

Die Type

L Die

Type

Die

UPC

781810009864

UPC 12 Digit

7818100098644

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings