BURNDY
Image of LB18AML LB18AML, Substation - Aluminum End Cap
Image of LB18AML LB18AML, Substation - Aluminum End Cap

LB18AML, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB18AML

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

LB18AML

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810078730

UPC 12 Digit

7818100787300

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.48 in

Dimension - Pad Width inch

0.50 in

Conductor Related

Conductor - AL Tube Std Size

2 IPS

Conductor - AL Tube Std Size Range

2 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

75

Resources and downloads