BURNDY
Image of LYM31C LYM31C, MOLIMITER Replaceable Link
Image of LYM31C LYM31C, MOLIMITER Replaceable Link

LYM31C, MOLIMITER Replaceable Link

Brand:

Burndy

Catalog ID:

LYM31C

Product details

General

Catalog Number

LYM31C

Connector Type

Limiter

Die Index

18

Insulation

Y

Insulation Type

Diatex

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLIMITER™

UPC

781810000793

UPC 12 Digit

7818100007933

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Length Overall inch

14.25 in

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384