BURNDY
Image of LYS29C LYS29C, Replaceable Link Limiter - Cable To Cable
Image of LYS29C LYS29C, Replaceable Link Limiter - Cable To Cable

LYS29C, Replaceable Link Limiter - Cable To Cable

Brand:

Burndy

Catalog ID:

LYS29C

Product details

General

Catalog Number

LYS29C

Connector Type

Limiter

Die Index

16

Feature - Barrel Style

Tapered

Insulation

Y

Insulation Type

Rubber

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810000779

UPC 12 Digit

7818100007799

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - Length Overall inch

16.25 in

Conductor Related

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads