BURNDY
Image of 600435710000 M-3571 Exothermic Mold
Image of 600435710000 M-3571 Exothermic Mold

M-3571 Exothermic Mold

Brand: Burndy

Catalog ID: 600435710000

M-3571: CB-4 Exothermic mold 70 SQ MM Run to 3 X 25 MM Bar, using #65 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600435710000

Material

Graphite

Type

Molds

UPC

781810576489

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600