BURNDY
Image of 60040545S000 M-545-S Exothermic Mold

M-545-S Exothermic Mold

Brand: thermOweld

Catalog ID: 60040545S000

M-545-S: CR-2 Exothermic mold #2 Solid Run to 5/8" Ground Rod, using #90 Weld Metal Cartridge

  • CR-2 Exothermic Mold
  • #2 Solid Run to 5/8" Ground Rod
  • Uses #90 Weld Metal Cartridge

General

Catalog Number

60040545S000

Material

Graphite

Type

Molds

UPC

781810585030

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600