BURNDY
Image of 000037612700 Multi Pack Weld Metal Disc, 25 each of: 3/4", 1", 1-1/4"
Image of 000037612700 Multi Pack Weld Metal Disc, 25 each of: 3/4", 1", 1-1/4"

Multi Pack Weld Metal Disc, 25 each of: 3/4", 1", 1-1/4"

Brand:

Burndy

Catalog ID:

000037612700

Multi Pack Weld Metal Disc, 25 each of: 3/4", 1", 1-1/4"

Product details

General

Catalog Number

000037612700

Material

Steel

Type

Tools & Accessories

UPC

781810570036

Resources and downloads