BURNDY
Image of MY29UNIVERSALKIT MY2911 Kit with Dieless Tool, Case, and Select YA, YAV HYLUG™ Terminals
Image of MY29UNIVERSALKIT MY2911 Kit with Dieless Tool, Case, and Select YA, YAV HYLUG™ Terminals

MY2911 Kit with Dieless Tool, Case, and Select YA, YAV HYLUG™ Terminals

Brand:

Burndy

Catalog ID:

MY29UNIVERSALKIT

MY2911 Kit with Dieless Tool, Case, and Select Terminals.

  • Two-ply covered handles of MY29-3C and MY29-11C designs
  • Heavy duty forged steel back body and handles
  • Strong reinforced forged steel back
  • Setting plate
  • .31" diameter hole for bench mounting operations
  • Comfort grips
  • Extra strong heavy duty reinforced handles
  • Indentor die
  • Knurled steel adjusting knob

Product details

General

Application

Crimping

Catalog Number

MY29UNIVERSALKIT

Die Type

Dieless

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810033852

UPC 12 Digit

7818100338522

Dimensions

Dimensions

23.38 in x 10.31 in x 2.5 in

Height

2.5 in

Length

23.38 in

Width

10.31 in

Conductor Related

Crimping Ranges

#8 Str. - 250 kcmil, 30 Navy - 250 Navy, #8 Str. - 4/0 Str

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

(1 each) MY2911, MY29KITCASE, (50 each) YA8CLBOX, YAV28LTC12FX, YAV25LTC38FX, YAV26LTC38FX, YA29LBOX, YAV2CLTC516FX, YAV27LTC12FX, YAV4CLTC516FX, YAV6CLTC14FX, YAV1CLTC38FX

Resources and downloads