BURNDY
Image of N2AH2934N N2AH2934N, Substation - Copper Terminal
Image of N2AH2934N N2AH2934N, Substation - Copper Terminal

N2AH2934N, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

N2AH2934N

Product details

General

Application

Substation

Catalog Number

N2AH2934N

Connector Type

Terminal

Installation Torque Recommended in-lb

480

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Offset

Plated

N

Plating Type

Unplated

UPC

781810232217

UPC 12 Digit

7818102322177

Dimensions

Dimension - B Length inch

2.62 in

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.87 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

4.88 in

Dimension - Width mm

124 mm

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1