BURNDY
Image of N2AH4434N N2AH4434N, Substation - Copper Terminal
Image of N2AH4434N N2AH4434N, Substation - Copper Terminal

N2AH4434N, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

N2AH4434N

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

N2AH4434N

Connector Type

Terminal

Installation Torque Recommended in-lb

480

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Offset

Plated

N

Plating Type

Unplated

UPC

781810163917

UPC 12 Digit

7818101639177

Dimensions

Dimension - B Length inch

2.88 in

Dimension - D inch

3.00 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

162 mm

Dimension - Length Overall inch

6.38 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

6.12 in

Dimension - Width mm

155 mm

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1000 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1