BURNDY
Image of NA15A4N NA15A4N, Substation - Aluminum Bolted Terminal, 1 IPS, 4-Hole
Image of NA15A4N NA15A4N, Substation - Aluminum Bolted Terminal, 1 IPS, 4-Hole

NA15A4N, Substation - Aluminum Bolted Terminal, 1 IPS, 4-Hole

Brand:

Burndy

Catalog ID:

NA15A4N

Cu Alloy Terminal, 1 IPS Al or Cu, 230 kV, 4 Pad Holes, 1.75 IN Spacing, 6.75 IN L, 3.06 IN W, Bolted, Tube to Flat, 0.56 IN Hole Dia.

Product details

General

Application

Substation

Catalog Number

NA15A4N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810003718

UPC 12 Digit

7818100037188

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.50 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.50 in

Dimension - Height fraction

3-3/8

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

171 mm

Dimension - Length Overall inch

6.75 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Width fraction

3-1/16 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Conductor Related

Conductor - AL Tube Std Size

1 IPS

Conductor - AL Tube Std Size Range

1 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads