BURNDY
Image of NA16A4N NA16A4N, Substation - Aluminum Bolted Terminal, 1-1/4" IPS, 4-Hole
Image of NA16A4N NA16A4N, Substation - Aluminum Bolted Terminal, 1-1/4" IPS, 4-Hole

NA16A4N, Substation - Aluminum Bolted Terminal, 1-1/4" IPS, 4-Hole

Brand:

Burndy

Catalog ID:

NA16A4N

Product details

General

Application

Substation

Catalog Number

NA16A4N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810003701

UPC 12 Digit

7818100037011

Dimensions

Dimension - B Length fraction

3-3/4 in

Dimension - B Length inch

3.75 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.60 in

Dimension - Height fraction

3-3/8

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width fraction

3-7/16 in

Dimension - Width inch

3.40 in

Dimension - Width mm

86 mm

Conductor Related

Conductor - AL Tube Std Size

1 1/4 IPS

Conductor - AL Tube Std Size Range

1 1/4 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/4 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/4 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings