BURNDY
Image of NA17A34N NA17A34N, Substation - Aluminum Bolted Terminal
Image of NA17A34N NA17A34N, Substation - Aluminum Bolted Terminal

NA17A34N, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA17A34N

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA17A34N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Plated

N

Plating Type

Unplated

UPC

781810145814

UPC 12 Digit

7818101458144

Dimensions

Dimension - B Length inch

4.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.76 in

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.64 in

Dimension - Width mm

92 mm

Conductor Related

Conductor - AL Tube Std Size

1 1/2 IPS

Conductor - AL Tube Std Size Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads