TMH_PHOTO_BW
TMH_PHOTO_BW

Hardware

Brand:

Burndy

Catalog ID:

TMH293

38X125 HEB HARDWARE KIT.

Product details

General

Material

SILICON BRONZE

UPC

781810000212

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads