MY LISTS
BURNDY
Image of 50HSSNW316 50HSSNW316, 1/2" Hex Nut, Stainless Steel 316
Image of 50HSSNW316 50HSSNW316, 1/2" Hex Nut, Stainless Steel 316

50HSSNW316, 1/2" Hex Nut, Stainless Steel 316

Brand: Burndy

Catalog ID: 50HSSNW316

1/2 in Stainless Steel 316 Hex Nut, class 2B.

Product details

General

Connector Type

Nut

UPC

781810478981

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

5000

Resources and downloads