MY LISTS
BURNDY
Image of 38HSSN 38HSSN, 3/8" Hex Nut, Stainless Steel
Image of 38HSSN 38HSSN, 3/8" Hex Nut, Stainless Steel

38HSSN, 3/8" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 38HSSN

3/8 Stainless Steel Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

38HSSN

Connector Type

Nut

Material

STAINLESS STEEL

UPC

781810012369

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads