BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSR332T48PF, Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR332T48PF

Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product details

General

Color

Red

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212318

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Conductor Size

18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1