MY LISTS
BURNDY
Image of PT2990115 Hydraulic Hose, 15', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi
Image of PT2990115 Hydraulic Hose, 15', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Hydraulic Hose, 15', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Brand: Burndy

Catalog ID: PT2990115

Hydraulic Hose, 15' x 1/4" dia N/C, Stackable (M/F), Orange, 10K psi.

Product details

General

Application

Accessory

Catalog Number

PT2990115

EU RoHS Indicator

Yes

Type

Hydraulic Hose

UPC

781810008492

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers