Brand: Burndy
Catalog ID: CBD12G4
Catalog Number
CBD12G4
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810093825
UPC 14 Digit GTIN
00781810093825
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250